JAJSIO4A February 2020 – September 2020 TPS546A24A
PRODUCTION DATA
CMD Address | 9Ah |
Write Transaction: | Write Block |
Read Transaction: | Read Block |
Format: | Unsigned Binary (3 bytes) |
Phased: | No |
NVM Back-up: | EEPROM |
The MFR_MODEL command loads the unit with 3 bytes that contains the manufacturer’s ID. This is typically done once at the time of manufacture.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RW | RW | RW | RW | RW | RW | RW | RW |
MFR_MODEL | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RW | RW | RW | RW | RW | RW | RW | RW |
MFR_MODEL | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
MFR_MODEL |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
23:0 | MFR_ MODEL | RW | NVM | 3 bytes of arbitrarily writable user-store NVM for manufacturer model information |