JAJSIO4A February 2020 – September 2020 TPS546A24A
PRODUCTION DATA
According to the value in the Section 7.6.3 command, the TPS546A24A devices can be commanded to use the EN/UVLO pin to enable or disable regulation, regardless of the state of the Section 7.6.2 command. The EN/UVLO pin can be configured as either active high or active low (inverted) logic. To use EN/UVLO pin as a programmable UVLO, the polarity set by Section 7.6.3 must be positive logic.