JAJSIO4A February 2020 – September 2020 TPS546A24A
PRODUCTION DATA
The resistor divider on MSEL2 pin programs the Section 7.6.49 value to select the soft-start time used by the TPS546A24A.
RESISTOR DIVIDER CODE | TON_RISE VALUE (ms) |
---|---|
None (No Resistor to BP1V5) | 3 |
Short to AGND | |
Float | |
0 | 0.5 |
1 | 1 |
2 | 3 |
3 | 5 |
4 | 7 |
5 | 10 |
6 | 20 |
7 | 31.75 |
The resistor to ground for MSEL2 selects the Section 7.6.41, Section 7.6.39, and Section 7.6.82 values using Table 7-11.
RESISTOR TO AGND CODE | STACK_CONFIG(NUMBER OF SLAVES / # OF PHASES) | OC_FAULT (A) / OC_WARN (A) |
---|---|---|
Short | 0000h (0 Slaves, Stand-alone) | 10/14 |
Float | 0001h (1 Slave, 2-phase) | 10/14 |
0 | 0000h (0 Slaves, Stand-alone) | 10/14 |
1 | 0001h (1 Slave, 2-phase) | |
2 | 0002h (2 Slaves, 3-phase) | |
3 | 0003h (3 Slaves, 4-phase) | |
4 | 0000h (0 Slaves, Stand-alone) | 8/12 |
5 | 0001h (1 Slave, 2-phase) | |
6 | 0002h (2 Slaves, 3-phase) | |
7 | 0003h (3 Slaves, 4-phase) | |
8 | 0000h (0 Slaves, Stand-alone) | 6/9 |
9 | 0001h (1 Slave, 2-phase) | |
10 | 0002h (2 Slaves, 3-phase) | |
11 | 0003h (3 Slaves, 4-phase) | |
12 | 0000h (0 Slaves, Stand-alone) | 5/7.5 |
13 | 0001h (1 Slave, 2-phase) | |
14 | 0002h (2 Slaves, 3-phase) | |
15 | 0003h (3 Slaves, 4-phase) |