JAJSP25 November 2023 TPS546A24S
PRODUCTION DATA
According to the value in the (02h) ON_OFF_CONFIG register, the TPS546A24S devices can be commanded to use the EN/UVLO pin to enable or disable regulation, regardless of the state of the (01h) OPERATION command. The EN/UVLO pin can be configured as either active high or active low (inverted) logic. To use EN/UVLO pin as a programmable UVLO, the polarity set by (02h) ON_OFF_CONFIG must be positive logic.