JAJSP25 November 2023 TPS546A24S
PRODUCTION DATA
CMD Address | EFh |
Write Transaction: | Write Byte |
Read Transaction: | Read Byte |
Format: | Unsigned Binary (1 bytes) |
Phased: | No |
NVM Backup: | EEPROM or Pin Detect |
Updates: | on-the-fly |
The (EFh) MFR_SPECIFIC_31 (DEVICE_ADDRESS) command can be used to program or read-back the device address of digital communication. Note, when (EFh) MFR_SPECIFIC_31 (DEVICE_ADDRESS) is updated, the TPS546A24S updates its device address and the TPS546A24S will stop responding to its prior address and start responding to its new address immediately. Attempts to write to or read from its prior address will be NACKed.
The DEVICE_ADDRESS command can be used to program or read-back the device address of digital communication. Note, when a device address is updated, the TPS546D24S starts responding to the new address immediately.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | RW | RW | RW | RW | RW | RW | RW |
0 | ADDR_PMBUS |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
7 | Not supported | R | 0b | Not supported. Set to b'0. |
6:0 | ADDR_ PMBUS | RW | NVM/ Pinstrap | PMBus device address |
There are a number of device address values which are reserved in the SMBus specification. The following reserved addresses are invalid and can not be programmed: