JAJSP25 November 2023 TPS546A24S
PRODUCTION DATA
CMD Address | 7Ch |
Write Transaction: | Write Byte |
Read Transaction: | Read Byte |
Format: | Unsigned Binary (1 byte) |
Phased: | Yes |
NVM Back-up: | No |
Updates: | On-the-fly |
The STATUS_INPUT command returns one data byte with contents as follows. All supported bits can cleared either by CLEAR_FAULTS, or individually by writing 1b to the (7Ch) STATUS_INPUT register in their position, per the PMBus 1.3.1 Part II specification section 10.2.4.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | RW | RW | R | RW | R | R | R |
VIN_OVF | VIN_OVW | VIN_UVW | 0 | LOW_VIN | 0 | 0 | 0 |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
7 | VIN_OVF | RW | 0b | 0b: Latched flag indicating PVIN OV fault has NOT occurred. 1b: Latched flag indicating PVIN OV fault has occurred. |
6 | VIN_OVW | RW | 0b | 0b: Latched flag
indicating PVIN OV warning has NOT occurred. 1b: Latched flag indicating PVIN OV warning has occurred. |
5 | VIN_UVW | RW | 0b | 0b: Latched flag indicating PVIN UV warn occurred. 1b: Latched flag indicating PVIN UV warn has occurred. |
4 | Not Supported | R | 0b | Not supported and always set to 0b. |
3 | LOW_ VIN | RW | 0b | LIVE (unlatched) status bit. Showing the value of PVIN relative to VIN_ON and
VIN_OFF. 0b: PVIN is ON. 1b: PVIN is OFF. |
2:0 | Not Supported | R | 000b | Not supported and always set to 000b. |
All bits which can trigger SMBALERT have a corresponding bit in SMBALERT_MASK .
LOW_VIN vs VIN_UVW
The LOW_VIN bit is an information only (will not assert SMBALERT) flag which indicates that the device is not converting power because its PVIN voltage is less than VIN_ON or the VDD5 voltage is less than its UVLO to enable conversion. LOW_VIN asserts initially at reset but does not assert SMBALERT.
The VIN_UVW bit is a latched status bit, can assert SMBALERT if it is triggered to alert the host of an input voltage issue. VIN_UVW IS masked until the first time the sensed input voltage exceeds the VIN_ON threshold.