JAJSP25 November 2023 TPS546A24S
PRODUCTION DATA
According to the value in the (02h) ON_OFF_CONFIG command, the TPS546A24S devices can be commanded to require both a CNTRL signal from the EN/UVLO pin, and the (01h) OPERATION command to enable or disable regulation.