SLUSF27 November 2023 TPS546B24S
PRODUCTION DATA
The TPS546B24S provides four pins to program critical PMBus register values without requiring PMBus communication. Please refer to Table 6-7 for the pin-strapping options. Some equations include a variable N, which is the number of devices stacked together. In this stand-alone device example, the value of N is equal to 1.
The TPS546x24S Compensation and Pin-Strap Resistor Calculator can also be used to aid in design calculations and pin-strap resistor selection.