SLUSF27 November 2023 TPS546B24S
PRODUCTION DATA
CMD Address | B5h |
Write Transaction: | Write Block (per PMBus Spec, even though 1 data byte) |
Read Transaction: | Read Block (per PMBus Spec, even though 1 data byte) |
Format: | Unsigned Binary (1 byte) |
Phased: | No |
NVM Back-up: | EEPROM |
Updates: | On-the-fly |
Max Transaction Time: | 1.0 ms |
Max Action Delay: | 1.0 ms (not time critical) |
POWER_STAGE_CONFIG allows the user to adjust the VDD5 regulator voltage.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | RW | RW | RW | R | R | R | R |
SEL_VDD5 | Reserved |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
7:4 | SEL_VDD5 | RW | NVM | 3h: VDD5 = 3.9 V (Not Recommended for Production) 4h: VDD5 = 4.1 V 5h: VDD5 = 4.3 V 6h: VDD5 = 4.5 V 7h: VDD5 = 4.7 V 8h: VDD5 = 4.9 V 9h: VDD5 = 5.1 V Ah: VDD5 = 5.3 V Other: Invalid |
3:0 | Reserved | R | 0000b | Reserved. Set to 0000b. |
Setting 30h is not recommended for production use unless an external VDD5 voltage is provided because the 3.9-V LDO setting can result in a VDD5 voltage less than the VDD5 undervoltage lockout required to enable conversion and can result in the TPS546B24S device being unable to enable conversion without an external VDD5 voltage.