SLUSF27 November 2023 TPS546B24S
PRODUCTION DATA
CMD Address | 1Bh (with CMD byte = 7Dh) |
Write Transaction: | Write Word |
Read Transaction: | Block-Write/Block-Read Process Call |
Format: | Unsigned Binary (1 byte) |
Phased: | No, Only PHASE = FFh is supported |
NVM Back-up: | EEPROM |
Updates: | On-the-fly |
SMBALERT_MASK bits for STATUS_TEMPERATURE
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | RW | R | R | R | R | R | R |
mOTF | mOTW | 0 | 0 | 0 | 0 | 0 | 0 |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
7 | mOTF | RW | NVM | 0b: SMBALERT can assert due to this condition. 1b: SMBALERT can NOT assert due to this condition. |
6 | mOTW | RW | NVM | 0b: SMBALERT can assert due to this condition. 1b: SMBALERT can NOT assert due to this condition. |
5:0 | Not supported | R | 0d | Not supported and always set to 000000b. |