SLUSF27 November 2023 TPS546B24S
PRODUCTION DATA
CMD Address | 98h |
Write Transaction: | N/A |
Read Transaction: | Read Byte |
Format: | Unsigned Binary (1 byte) |
Phased: | No |
Max Transaction Time: | 0.25 ms |
The PMBUS_REVISION command reads the revision of the PMBus to which the device is compliant.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | R | R | R | R |
PART_I | PART_II |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
7:4 | PART_ I | R | 0011b | 0011b: Compliant to PMBus Rev 1.3, Part 1 |
3:0 | PART_ II | R | 0011b | 0011b: Compliant to PMBus Rev 1.3, Part 2 |
Attempts to write read-only commands cause the CML: invalid command (IVC) fault condition, the TPS546B24S responds as follows: