JAJSRI4 December 2024 TPS546B26
PRODUCTION DATA
| CMD Address | D3h |
| Write Transaction: | Write Word |
| Read Transaction: | Read Word |
| Format: | Unsigned Binary (2 bytes) |
| NVM Back-up: | EEPROM |
| Updates: | On-the-fly. (15h) STORE_USER_ALL then VCC reset required for device to respond to a new PMBus address. |
This command contains bits for setting the PMBus address for the device and other configuration settings for the PMB_ADDR pin.
Return to Supported PMBus Commands.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| R | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| Reserved | COMMON_ADDR | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| R | R | R | R/W | R | R | R | R/W |
| Reserved | UNIQUE_ADDR | ||||||
| LEGEND: R/W = Read/Write; R = Read only |
| Bit | Field | Access | Reset | Description |
|---|---|---|---|---|
| 15 | Reserved | R | 0b | Not used and always set to 0. |
| 14:8 | COMMON_ADDR | R/W | NVM | The primary PMBus address of the part. After power-up restore, the value readback from this field shall be the address the device responds to. Refer to Programming PMB_ADDR for details on how pin-strapping affects this field. |
| 7 | Reserved | R | 0b | Not used and always set to 0. |
| 6:0 | UNIQUE_ADDR | R/W | NVM | The secondary (UNIQUE) PMBus address of the part. Primary devices do not support a unique address, and the field is set to the same value as the COMMON_ADDR. |