JAJSRI4 December 2024 TPS546B26
PRODUCTION DATA
| CMD Address | 8Bh |
| Write Transaction: | N/A |
| Read Transaction: | Read Word |
| Format: | LINEAR16, Absolute per Section 7.11 |
| NVM Backup: | No |
| Update Rate: | 190 µs |
| Supported Range | VOUT 1.953mV step: up to 6V |
The READ_VOUT command returns the actual, measured output voltage (VOSNS−GOSNS) in Volts. See Telemetry for more details. The format and LSB is set by (20h) VOUT_MODE.
Return to Supported PMBus Commands.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| R | R | R | R | R | R | R | R |
| 0 | 0 | 0 | READ_VOUT | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| R | R | R | R | R | R | R | R |
| READ_VOUT | |||||||
| LEGEND: R/W = Read/Write; R = Read only |
| Bit | Field | Access | Reset | Description |
|---|---|---|---|---|
| 15:13 | 0 | R | 000b | Not supported and always set to 0. |
| 12:0 | READ_VOUT | R/W | 000 0000 0000b | Output voltage telemetry data. Clamped at 0V minimum. |
The maximum valid value of READ_VOUT when an external feedback resistor is selected is shown in the table below. Any value above the maximum indicates an incorrect VOUT_SCALE_MONITOR setting.
| VOUT_SCALE_MONITOR [3:0] | Max Valid READ_VOUT (V) | |
|---|---|---|
| Greater than or equal to | Less than | |
| 2d | 6.0 | |
| 2d | 4d | 3.0 |
| 3.04d | 8d | 1.5 |
| 8d | 16d | 0.75 |