JAJSRI4 December 2024 TPS546B26
PRODUCTION DATA
| CMD Address | 9Ah |
| Write Transaction: | N/A |
| Read Transaction: | Block Read |
| Format: | Unsigned Binary (4 bytes) |
| NVM Backup: | No |
This Read-only Block Read command returns 4 bytes (32 bits) with the manufacturer’s model number. The BYTE_COUNT field in the Block Read command will be 4 (indicating 4 bytes will follow).
Return to Supported PMBus Commands.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| R | R | R | R | R | R | R | R |
| Part Number Extension | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| R | R | R | R | R | R | R | R |
| Part Number Fifth Digit | Part Number Sixth Digit | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| R | R | R | R | R | R | R | R |
| Part Number Third Digit | Part Number Fourth Digit | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| R | R | R | R | R | R | R | R |
| Part Number First Digit | Part Number Second Digit | ||||||
| LEGEND: R/W = Read/Write; R = Read only |