JAJSRI4 December 2024 TPS546B26
PRODUCTION DATA
| CMD Address | AEh |
| Write Transaction: | N/A |
| Read Transaction: | Read Block |
| Format: | Unsigned Binary (1 byte) |
| NVM Backup: | No |
The block read-only IC_DEVICE_REV command returns a single byte with the unique Device revision identifier. The DEVICE_REV starts at 0 with the first silicon and is incremented with each subsequent silicon revision. The BYTE_COUNT field in the Block Read command will be 01h (indicating 1 byte will follow).
Return to Supported PMBus Commands.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| R | R | R | R | R | R | R | R |
| Reserved | PS_IC | DEVICE_REVISION | |||||
| LEGEND: R/W = Read/Write; R = Read only |
| Bit | Field | Access | Reset | Description |
|---|---|---|---|---|
| 7 | Reserved | R | 0b | Not used and always set to 0. |
| 6:4 | PS_IC | R | 111b | Power stage verision. These bits are mapped from the powerstage die-id. |
| 3:0 | DEVICE_REVISION | R | 0 | Device Revision. |