JAJSRI4 December 2024 TPS546B26
PRODUCTION DATA
The pin-strapping table for MSEL1 is as shown below. The OCL level can be sourced NVM backup of PMBus register IOUT_OC_FAULT_LIMIT instead of pin-strapping depending on the state of the OVRD_OCL bit in PIN_DETECT_OVERRIDE. When pin-strapping is used as the source of OCL, the contents of IOUT_OC_FAULT_LIMIT are updated with the pin-strapped values. The Fault Response column applies to all three types of faults: overtemperature, overvoltage, and undervoltage.
| RESISTOR (kΩ) | Primary | FB Divider | Overcurrent Limit (OCL) (A) | Soft Start (ms) | Fault Response |
|---|---|---|---|---|---|
| < 1.78 | Primary | Internal | 25 | 0.5 | Latch-Off |
| 2.21 | 2 | ||||
| 2.74 | 0.5 | Hiccup | |||
| 3.32 | 2 | ||||
| 4.02 | 20 | 0.5 | Latch-Off | ||
| 4.87 | 2 | ||||
| 5.9 | 0.5 | Hiccup | |||
| 7.32 | 2 | ||||
| 9.09 | 15 | 0.5 | Latch-Off | ||
| 11.3 | 2 | ||||
| 14.3 | 0.5 | Hiccup | |||
| 18.2 | 2 | ||||
| 22.1 | External | 25 | 0.5 | Hiccup | |
| 26.7 | 2 | ||||
| 33.2 | 4 | ||||
| 40.2 | 8 | ||||
| 49.9 | 20 | 0.5 | Hiccup | ||
| 60.4 | 2 | ||||
| 76.8 | 4 | ||||
| 102 | 8 | ||||
| 137 | 15 | .05 | Hiccup | ||
| 174 | 2 | ||||
| 243 | 8 |