JAJSPZ9 July 2024 TPS546C25
ADVANCE INFORMATION
CMD Address | 51h |
Write Transaction: | Write Word |
Read Transaction: | Read Word |
Format: | LINEAR11 |
Phased: | Yes |
NVM Backup: | EEPROM |
Updates: | On-the-fly |
The OT_WARN_LIMIT command sets the temperature of the unit at which it indicates an overtemperature warning alarm. The unit of this command is degrees Celsius. This feature utilizes a digital comparator that compares the output of the IC TEMPERATURE telemetry to the warning threshold selected in this register.
Upon triggering the overtemperature fault, the device sets the OTW_PROG bit in the STATUS_TEMPERATURE register and notifies the host via the SMB_ALERT# pin.
Return to Supported PMBus Commands.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
R | R | R | R | R | RW | RW | RW |
Reserved | OT_WARN_LIMIT | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
OT_WARN_LIMIT |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
15:11 | EXPONENT | R | 00010b | Linear format two’s complement exponent with a result of 4 degrees Celcius LSB. |
10:6 | Reserved | R | 00000b | Not used and always set to 0. |
5:0 | OT_FAULT_LIMIT | R/W | NVM (default 10 0010b (125 degrees C) | These bits select the over-temperature warn threshold in the controller die, based on the precision temperature sensor in the telemetry system. |
Every mantissa binary value in the writable bits is writeable and readable. However, the actual divider is set to the nearest supported value. Additionally, that mantissa value restored from EEPROM is fixed for each setting supported in hardware.
Attempts to change the read-only bits (OT_WARN_LIMIT[15:6]) will be considered invalid/unsupported data. The device will NACK the unsupported data and the received value will be ignored. The ’cml’ bit in the STATUS_BYTE and the ‘ivd’ bit in the (7Eh) STATUS_CML registers will be set.
OT_WARN_LIMIT [5:0] | OTW (deg C) | |
---|---|---|
Greater than or equal to | Less than | |
25d | 95 | |
25d | 26d | 100 |
26d | 27d | 105 |
27d | 29d | 110 |
29d | 30d | 115 |
30d | 31d | 120 |
31d | 32d | 125 |
32d | 64d | 130 |