JAJSPZ9 July 2024 TPS546C25
ADVANCE INFORMATION
CMD Address | 35h |
Write Transaction: | Write Byte |
Read Transaction: | Read Byte |
Format: | LINEAR11 |
NVM Backup: | EEPROM |
Updates: | On-the-fly |
The VIN_ON command sets the value of the PVIN input voltage, in Volts, at which the unit starts power conversion.
Return to Supported PMBus Commands.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
R | R | R | R | R | R | R | R |
EXPONENT | VIN_ON | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | RW | RW | RW | RW |
VIN_ON |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
15:11 | EXPONENT | R | 0 0000b | Linear format two’s complement exponent. Fixed exponent of 0 resulting in 1V LSB. |
10:4 | VIN_ON | R | 000 0000b | Not used and always set to 0. |
3:0 | VIN_ON | RW | NVM | Linear format two’s complement mantissa. |
Note that the PVIN_UVF condition in STATUS_INPUT register is masked until the sensed input voltage exceeds the VIN_ON threshold for the first time following a power-on reset. The EN pin toggles and NVM store or restore operations do not reset this masking.
VIN_ON [3:0] | VIN_ON (V) | |
---|---|---|
Greater than or equal to | Less than | |
10d | 16d | 10 |
9d | 10d | 9 |
8d | 9d | 8 |
7d | 8d | 7 |
6d | 7d | 6 |
5d | 6d | 5 |
3d | 5d | 3.8 |
0d | 3d | 2.5 |