JAJSPZ9 July 2024 TPS546C25
ADVANCE INFORMATION
CMD Address | 98h |
Write Transaction: | N/A |
Read Transaction: | Read Byte |
Format: | Unsigned Binary (1 byte) |
NVM Backup: | No |
The PMBUS_REVISION command returns the revision of the PMBus.
Return to Supported PMBus Commands.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | R | R | R | R |
PMBUS_REVISION |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
7:0 | PMBUS_REVISION | R | 0101 0101b | PMBus revision, compliant to revision 1.5 of the PMBus specification (Part I and II). |