JAJSPZ9 July 2024 TPS546C25
ADVANCE INFORMATION
CMD Address | ADh |
Write Transaction: | N/A |
Read Transaction: | Block Read |
Format: | Unsigned Binary (6 bytes) |
NVM Backup: | EEPROM |
Updates: | On-the-fly |
The block read-only IC_DEVICE_ID command is used to read the type or part number of an IC embedded within a PMBus that is used for the PMBus interface. IC_DEVICE_ID uses 6-byte block format. The first two byte shall be 0x5449h for “TI” in ASCII text format. The Third through Fifth byte shall be a direct readable Hex Part Number representing the 6-digit part-number. The Sixth byte shall be a Part Number Extention code
Return to Supported PMBus Commands.
47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 |
R | R | R | R | R | R | R | R |
Part Number Extension | |||||||
39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
R | R | R | R | R | R | R | R |
Part Number Fifth Digit | Part Number Sixth Digit | ||||||
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
R | R | R | R | R | R | R | R |
Part Number Third Digit | Part Number Fourth Digit | ||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
R | R | R | R | R | R | R | R |
Part Number First Digit | Part Number Second Digit | ||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
R | R | R | R | R | R | R | R |
4 | 9 | ||||||
ASCII for "I"= 49h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | R | R | R | R |
5 | 4 | ||||||
ASCII for "T"= 54h |
LEGEND: R/W = Read/Write; R = Read only |