JAJSPZ9 July 2024 TPS546C25
ADVANCE INFORMATION
The TPS546C25 device actively monitors the PVIN input voltage. When the PVIN voltage level is above the overvoltage threshold, TPS546C25 stops switching and pulls PG signal low. Two options are provided for PVIN OV rising threshold in VIN_OV_FAULT_LIMIT register while the PVIN OV falling threshold is always 13.5V.
After the PVIN overvoltage fault is triggered, the device latches off until EN pin is toggled or PVIN is reset.