JAJSPZ9 July 2024 TPS546C25
ADVANCE INFORMATION
CMD Address | 8Dh |
Write Transaction: | N/A |
Read Transaction: | Read Word |
Format: | LINEAR11 |
Phased: | Yes |
NVM Backup: | No |
Update Rate: | 190 µs |
Supported Range: | –40°C to 150°C |
The READ_TEMP1 command returns the Controller die temperature in degrees Celsius. See Telemetry for more details.
Return to Supported PMBus Commands.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
R | R | R | R | R | R | R | R |
EXPONENT | READ_TEMP1 | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | R | R | R | R |
READ_TEMP1 |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
15:11 | EXPONENT | R | 1 1110b | LINEAR11 format two’s complement exponent. Fixed exponent of -2 resulting in 0.25 degrees Celsius LSB. |
10:0 | READ_TEMP1 | R/W | 000 0000 0000b | Temperature of the controller die. |