JAJSIT6D March 2020 – July 2021 TPS548A28
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Input voltage range when VCC pin is powered by a valid external bias | 2.7 | 16 | V | ||
VIN | Input voltage range when using the internal VCC LDO | 3.0 | 16 | V | ||
VIN | Minimum VIN before enabling the converter when using the internal VCC LDO | 3.0 | V | |||
VOUT | Output voltage range | 0.6 | 5.5 | V | ||
Pin voltage | External VCC bias | 3.13 | 5.3 | V | ||
Pin voltage | BOOT to SW | –0.1 | 5.3 | V | ||
Pin voltage | EN, PGOOD | –0.1 | 5.5 | V | ||
Pin voltage | MODE | –0.1 | VCC | V | ||
Pin voltage | TRIP, SS/REFIN, FB | –0.1 | 1.5 | V | ||
Pin voltage | VSNS– (refer to AGND) | –50 | 50 | mV | ||
IPG | Power Good input current capability | 0 | 10 | mA | ||
ILPEAK | Maximum peak inductor current | 25 | A | |||
Minimum RTRIP | 4.0 | kΩ | ||||
TJ | Operating junction temperature | –40 | 125 | °C |