JAJSSB2 September 2024 TPS548B23
ADVANCE INFORMATION
The CFG3-5 pins select the device output voltage configuration as well as FCCM or PFM operation based on Table 7-3 below:
CFG3 | CFG4 | CFG5 | VFB Config | VOUT(V) | FSW Mode | |
---|---|---|---|---|---|---|
VCC | VCC | VCC | internal | 5.0 | FCCM | |
VCC | GND | VCC | internal | 3.3 | FCCM | |
VCC | Float | VCC | internal | 2.5 | FCCM | |
VCC | VCC | GND | internal | 1.8 | FCCM | |
VCC | GND | GND | internal | 1.5 | FCCM | |
VCC | Float | GND | internal | 1.2 | FCCM | |
VCC | VCC | Float | internal | 1.1 | FCCM | |
VCC | GND | Float | internal | 1.05 | FCCM | |
VCC | Float | Float | internal | 1.0 | FCCM | |
GND | VCC | VCC | internal | 0.95 | FCCM | |
GND | GND | VCC | internal | 0.9 | FCCM | |
GND | Float | VCC | internal | 0.85 | FCCM | |
GND | VCC | GND | internal | 0.8 | FCCM | |
GND | GND | GND | external | 0.5 | FCCM | |
GND | Float | GND | internal | 5.0 | PFM | |
GND | VCC | Float | internal | 3.3 | PFM | |
GND | GND | Float | internal | 2.5 | PFM | |
GND | Float | Float | internal | 1.8 | PFM | |
Float | VCC | VCC | internal | 1.5 | PFM | |
Float | GND | VCC | internal | 1.2 | PFM | |
Float | Float | VCC | internal | 1.1 | PFM | |
Float | VCC | GND | internal | 1.0 | PFM | |
Float | GND | GND | internal | 0.95 | PFM | |
Float | Float | GND | internal | 0.9 | PFM | |
Float | VCC | Float | internal | 0.85 | PFM | |
Float | GND | Float | internal | 0.8 | PFM | |
Float | Float | Float | external | 0.5 | PFM |