JAJSSB2 September 2024 TPS548B23
ADVANCE INFORMATION
This design uses the parameters listed in the following table.
SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN voltage range | 8 | 12 | 16 | V | ||
Input current | VIN = 8V, IOUT = 20A | 9 | A | |||
Output voltage setpoint | 3.3 | V | ||||
Output current range | VIN = 8V to 16V | 0 | 20 | A | ||
Load transient response | IOUT = 5A to 15A | Voltage change | –99 | mV | ||
IOUT = 15A to 5A | Voltage change | 99 | mV | |||
Output ripple voltage | IOUT = 20A | 16 | mVPP | |||
Soft-start time | From start of switching to VFB = 0.5V, tSS = 2ms setting | 1.4 | 2 | 2.6 | ms | |
Current limit | OCP = 21A setting by CFG pin selection | 19 | 21 | 23 | A | |
Switching frequency (fSW) | fSW = 800kHz setting by CFG1-5 pin selection | 800 | kHz |