JAJSSB2 September 2024 TPS548B23
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY | ||||||
IQ(VIN) | VIN quiescent current | Non-switching, VEN = 2V, VFB = VFB_REG + 50mV, no external bias on VCC pin | 970 | µA | ||
IQ(VIN) | VIN quiescent current with external VCC bias | TJ = 25°C, VIN = 12V, VEN = 2V, VFB = VFB_REG + 10mV (non-switching), 3.3V external bias on VCC pin | 230 | 290 | µA | |
ISD(VIN) | VIN shutdown supply current | VIN = 12 V, VEN = 0 V, no external bias on VCC pin | 9.5 | 20 | µA | |
IQ(VCC) | VCC quiescent current | TJ = 25°C, VIN = 12V, VEN = 2V, VFB = VFB_REG + 10mV (non-switching), 3.3 V external bias on VCC pin | 860 | µA | ||
ISD(VCC) | VCC shutdown current | VEN = 0V, VIN = 0V, 3.3V external bias on VCC pin | 90 | µA | ||
IVCC | VCC external bias current | TJ = 25°C, VIN = 12V, VEN = 2V, regular switching, fSW = 600kHz, 3.3V external bias on VCC pin | 10 | mA | ||
IVCC | VCC external bias current | TJ = 25°C, VIN = 12V, VEN = 2V, regular switching, fSW = 1200kHz, 3.3V external bias on VCC pin | 16 | mA | ||
INTERNAL LDO (VCC) | ||||||
VVCC | Internal LDO output voltage | 2.85 | 3.0 | 3.1 | V | |
IVCC | Internal LDO short-circuit current limit | VVIN = 12V | 50 | 180 | mA | |
VCCUVLO(R) | VCC UVLO rising threshold | VVIN = 4V | 2.8 | 2.85 | V | |
VCCUVLO(F) | VCC UVLO falling threshold | VVIN = 4V | 2.65 | V | ||
VCCUVLO(H) | VCC UVLO hysteresis | VVIN = 4V | 0.15 | V | ||
FB threshold to turn off VCC LDO | VFB falling, EN = 0V |
50 | 85 | mV | ||
UVLO | ||||||
VINUVLO(R) | VIN UVLO rising threshold | VIN rising | 3.92 | 3.99 | V | |
VINUVLO(F) | VIN UVLO falling threshold | VIN falling | 3.77 | 3.83 | V | |
VINUVLO(H) | VIN UVLO hysteresis | 0.15 | V | |||
ENABLE | ||||||
VEN(R) | EN voltage rising threshold | EN rising, enable switching | 1.15 | 1.2 | 1.25 | V |
VEN(F) | EN voltage falling threshold | EN falling, disable switching | 1.06 | 1.12 | 1.18 | V |
VEN(H) | EN voltage hysteresis | 80 | mV | |||
IEN(Hys) | EN pin hysteresis current | EN > VEN(R) | 5 | µA | ||
EN internal pulldown resistance | EN pin to AGND | 0.74 | 1 | 1.27 | MΩ | |
VENSTB(R) | EN standby rising threshold | EN rising, enable internal LDO, no switching | 0.7 | V | ||
VENSTB(F) | EN standby falling threshold | EN Falling, disable internal LDO | 0.3 | 0.6 | V | |
PINSTRAP | ||||||
CFGx_high | CFGx logic high voltage level | VCC = 5.0V | 3.6 | 4.2 | V | |
VCC = 3.3V | 2.0 | 2.4 | V | |||
CFGx_low | CFGx logic low voltage level | VCC = 5.0V | 0.7 | 1.0 | V | |
VCC = 3.3V | 1.0 | 1.3 | V | |||
RCFG1_TRIP | CFG2 resistor step range accuracy | External feedback configuration (CFG3-5 = GND) |
– 4% | + 4% | ||
STARTUP | ||||||
tSS | Soft-start time | From start of switching to VFB = 0.5V, tSS = 1ms setting | 0.5 | 1 | 1.5 | ms |
From start of switching to VFB = 0.5V, tSS = 2ms setting | 1.4 | 2 | 2.6 | ms | ||
From start of switching to VFB = 0.5V, tSS = 3ms setting | 2 | 3 | 4 | ms | ||
EN HIGH to start of switching delay | 800 | µs | ||||
REFERENCE VOLTAGE (FB) | ||||||
VVOS_REG | Output volatge regulation accuracy | Internal feedabck configuration, TJ = 0°C to +85°C | – 0.75 % | + 0.75 % | ||
Internal feedback configuration | – 1.25 % | +1.25 % | ||||
VFB_REG | Feedback regulation voltage | External Feedback Configuration, TJ = 0°C to +85°C | 497.5 | 500 | 502.5 | mV |
External Feedback Configuration | 495 | 500 | 505 | mV | ||
IFB(LKG) | FB input leakage current | VFB = VFB_REG | 160 | nA | ||
DIFFERENTIAL REMOTE SENSE AMPLIFIER | ||||||
IGOSNS | Leakage current out of GOS pin | VGOS - VAGND = 100mV | 80 | µA | ||
VICM | GOS common mode voltage for regulation | VGOS versus VAGND | – 0.1 | 0.1 | V | |
SWITCHING FREQUENCY | ||||||
fSW(FCCM) | Switching frequency, FCCM operation | VVIN = 12V, VOUT = 3.3V, FSW = 600kHz, No load | 510 | 600 | 690 | kHz |
VVIN = 12V, VOUT = 3.3V, FSW = 800kHz, No load | 680 | 800 | 920 | kHz | ||
VVIN = 12V, VOUT = 3.3V, FSW = 1.0MHz, No load | 850 | 1000 | 1150 | kHz | ||
VVIN = 12V, VOUT = 3.3V, FSW = 1.2MHz, No load | 1020 | 1200 | 1380 | kHz | ||
POWER STAGE | ||||||
RDSON(HS) | High-side MOSFET on-resistance | VBOOT-SW = 5.0V | 8 | mΩ | ||
VBOOT-SW = 3.3V | 9.9 | mΩ | ||||
RDSON(LS) | Low-side MOSFET on-resistance | VVCC = 5.0V | 2.5 | mΩ | ||
VVCC = 3.3V | 3 | mΩ | ||||
tON(min) | Minimum ON pulse width | 25 | ns | |||
tOFF(min) | Minimum OFF pulse width | 150 | ns | |||
Output discharge resistor on SW pin | VIN = 12V, VSW = 1V, power conversion disabled | 100 | Ω | |||
IBOOT(LKG) | Leakage current into BOOT pin | VBOOT-SW = 3.3V, enabled, not switching. | 30 | µA | ||
POWER GOOD | ||||||
VPGTH(RISE_OV) | Power-Good threshold | FB rising, PG high to low | 113% | 116% | 119% | |
VPGTH(RISE_UV) | Power-Good threshold | FB rising, PG low to high | 89% | 92.5% | 95% | |
VPGTH(FALL_UV) | Power-Good threshold | FB falling, PG high to low | 77% | 80% | 83% | |
PG delay going from low to high during startup | 1.1 | 1.5 | ms | |||
PG delay going from high to low | 4 | 6.2 | µs | |||
IPG(LKG) | PG pin leakage current when open drain output is high | VPG = 4.5V | 5 | µA | ||
PG pin output low-level voltage | IPG = 7\mA | 500 | mV | |||
OVERCURRENT PROTECTION | ||||||
OC limit high clamp | Valley current on LS FET, CFG3-5 = GND, 0Ω ≤ RILIM ≤ 4.32kΩ | 19 | 21 | 23 | A | |
ILS(OC) | Low-side valley current limit | Valley current on LS FET, RILIM = 5.25kΩ | 14.5 | 16 | 17.5 | A |
Valley current on LS FET, RILIM = 10.5kΩ | 7 | 8 | 9 | A | ||
Valley current on LS FET, RILIM = 20.0kΩ | 3.5 | 4.2 | 4.9 | A | ||
RILIM | ILIM pin resistance range | 0 | 20 | kΩ | ||
Low-side valley current limit | Valley current on LS FET, CFG3-5 = VCC, CFG1 = VCC | 19 | 21 | 23 | A | |
Valley current on LS FET, CFG3-5 = VCC, CFG1 = Float | 16 | 18 | 20 | A | ||
Valley current on LS FET, CFG3-5 = VCC, CFG1 = GND | 13 | 15 | 17 | A | ||
ILS(NOC) | Low-side negative current limit | Sinking current limit on LS FET | –10 | –8 | A | |
IZC | Zero-cross detection current threshold to enter DCM, open loop | VIN = 12V | –750 | mA | ||
IZC(HYS) | Zero-cross detection current threshold hysteresis after entering DCM, open loop | VIN = 12V | 1000 | mA | ||
OUTPUT OVP AND UVP | ||||||
VOVP | Overvoltage-protection (OVP) threshold voltage | VFB rising | 113% | 116% | 119% | |
tOVPDLY | OVP delay | With 100mV overdrive | 650 | ns | ||
VUVP | Undervoltage-protection (UVP) threshold voltage | VFB falling | 77% | 80% | 83% | |
tUVPDLY | UVP filter delay | 70 | µs | |||
Hiccup wait time | Hiccup mode enabled | 7 x tSS | ms | |||
THERMAL SHUTDOWN | ||||||
TJ(SD) | Thermal shutdown threshold | Temperature rising | 150 | 165 | °C | |
TJ(HYS) | Thermal shutdown hysteresis | 15 | °C |