JAJSNP4A May 2023 – February 2024 TPS54KB20
PRODUCTION DATA
At a minimum, a 1.0µF, at least 6.3V rating, X5R ceramic bypass capacitor is needed on VCC pin located as close to the pin as the layout allows. Use the smallest sized capacitor possible, such as an 0402 package, to minimize the loop from the VCC pin to the PGND pin.