JAJSNP4A May 2023 – February 2024 TPS54KB20
PRODUCTION DATA
The device monitors internal junction temperature. If the temperature exceeds the threshold value (typically 165°C), the device stops switching and discharges the SS pin. When the temperature falls approximately 15°C below the threshold value, the device turns back on with a re-initiated soft start. Thermal shutdown is a non-latch protection.