JAJSNP4A May 2023 – February 2024 TPS54KB20
PRODUCTION DATA
If the MSEL resistor value used selects FCCM, the controller operates in continuous-conduction mode (CCM) during light-load conditions. Multifunction Select (MSEL) Pin describes the selection in detail. During FCCM, the switching frequency is maintained to an almost constant level over the entire load range, which is designed for applications requiring tight control of the switching frequency and output ripple at the cost of reduced light-load efficiency. Use Equation 7 to calculate the typical light-load operation boundary. Below this calculated load current, the device operates in FCCM.