JAJSNP4A May 2023 – February 2024 TPS54KB20
PRODUCTION DATA
The output voltage is programmed by the voltage-divider resistors, RFB_T and RFB_B. Connect RFB_T between the FB pin and the positive node of the load, and connect RFB_B between the FB pin and GOSNS pin. The FB pin is regulated to the internal reference (VREF). The recommended RFB_B value is 10kΩ, ranging from 1kΩ to 15kΩ. Determine RFB_T by using Equation 2. The maximum RFB_B is primarily limited by leakage current out of the SW pins. A larger RFB_B is allowed if a minimum output load can be provided in the application to sink this leakage current.
To improve the overall VOUT accuracy, TI highly recommends using a ±1% accuracy or better resistor for the FB voltage divider. Regardless of remote sensing or single-ended sensing, always place the FB voltage divider, RFB_T and RFB_B, as close as possible to the device.