JAJSNP4A May 2023 – February 2024 TPS54KB20
PRODUCTION DATA
The device is designed to operate from an input voltage supply range between 4V and 16V. Both input supplies (VIN and VCC bias) must be well regulated. Proper bypassing of input supplies (VIN and VCC bias) is also critical for noise performance, as are PCB layout and grounding scheme. See the recommendations in Layout.