JAJSNP4A May 2023 – February 2024 TPS54KB20
PRODUCTION DATA
To program the output voltage, use the voltage-divider resistors, RFB_T and RFB_B, as shown in Figure 7-1. Connect RFB_T between the FB pin and the output, and connect RFB_B between the FB pin and GOSNS. The recommended value for RFB_B value is 10 kΩ, but it can be set to any value between 1 kΩ to 15 kΩ. For this example, RFB_B was set to 3.01 kΩ. To determine the value of RFB_T for the TPS54KB20, use Equation 8.