JAJSQV6 February 2024 TPS54KC23
PRODUCTION DATA
This example uses a 1ms soft-start time and the required external capacitance can be calculated with Equation 35. In this design, a 68nF capacitor is used as this value is the nearest standard value.
A minimum capacitor value of 10nF is required at the SS pin. The SS capacitor must use the AGND pin for the ground.