JAJSQV6 February 2024 TPS54KC23
PRODUCTION DATA
The switching frequency and operation mode are configured by the resistor on MSEL pin. Select one of three switching frequencies: 800kHz, 1.1MHz, or 1.4MHz. Refer to Table 6-3 for the relationship between the switching frequency, operation mode, ramp, and RMSEL.
Switching frequency selection is a tradeoff between higher efficiency and smaller system design size. Lower switching frequency yields higher overall efficiency but relatively bigger external components. Higher switching frequencies cause additional switching losses which impact efficiency and thermal performance. For this design, set the switching frequency to 800kHz, and set the light load operating mode as Skip-mode (DCM).
When selecting the switching frequency of a buck converter, the minimum on-time and minimum off-time must be considered. Equation 9 calculates the maximum fSW before being limited by the minimum on-time. When hitting the minimum on-time limits of a converter with D-CAP4 control, the effective switching frequency changes to keep the output voltage regulated. This calculation ignores resistive drops in the converter to give a worst case estimation.