JAJSQV6 February 2024 TPS54KC23
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Input voltage range | VIN | 4 | 16 | V | |
VVCC | External bias range | VCC | 3.1 | 5.3 | V | |
VOUT | Output voltage range | VREF | 5.5 | |||
Pin voltage | VGOSNS versus VAGND | –0.1 | 0.1 | V | ||
EN, PG | –0.1 | 5.5 | V | |||
IPG | Power-good sinking current | PG | 10 | mA | ||
CSS | Capacitance range | SS | 10 | 1000 | nF | |
IOUT | Output current | SW | 30 | A | ||
ILPEAK | Maximum peak inductor current | SW | 45 | A | ||
TJ | Operating junction temperature | –40 | 125 | °C |