JAJSQV6 February 2024 TPS54KC23
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Pin voltage | VIN, across full recommended VVCC range | –0.3 | 18 | V |
Pin voltage | VIN, VVCC ≤ 3.6V | –0.3 | 19 | V |
Pin voltage | SW – PGND, DC | –0.3 | 19 | V |
Pin voltage | SW – PGND, transient < 10ns | –3 | 21 | V |
Pin voltage | VIN – SW, DC | –0.3 | 19 | V |
Pin voltage | VIN – SW, transient < 10ns | –3 | 25 | V |
Pin voltage | BOOT – PGND | –0.3 | 24.5 | V |
Pin voltage | BOOT – SW | –0.3 | 5.5 | V |
Pin voltage | EN, PG, SS, MSEL, VCC | –0.3 | 6 | V |
Pin voltage | ILIM, FB | –0.3 | 3 | V |
Pin voltage | GOSNS, PGND | –0.3 | 0.3 | V |
Sink current | PG | 15 | mA | |
TJ | Operating junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –55 | 150 | °C |