JAJSU40 May 2024 TPS55189-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
All transactions begin with a START (S) and can be terminated by a STOP (P). A high level to low level transition on the SDA line while SCL is at high level defines a START condition. A low level to high level transition on the SDA line when the SCL is at high level defines a STOP condition.
START and STOP conditions are always generated by the controller. The bus is considered busy after the START condition, and free after the STOP condition.