JAJSTW1 August 2024 TPS55287-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPS55287-Q1 implements both peak current and average inductor current limit. The average current mode control loop uses the current sense information at the high-side MOSFET of the boost leg to clamp the maximum average inductor current to 4A (typical).
Besides the average current limit, a peak current limit protection is implemented during transient to protect the device against over current condition beyond the capability of the device.