JAJSKP8A December 2020 – December 2021 TPS55288-Q1
PRODUCTION DATA
The design parameters are listed in Table 8-1:
PARAMETERS | VALUES |
---|---|
Input voltage | 9 V to 36 V |
Output voltage | 5 V to 20 V |
Output current limit | 5 A |
Output voltage ripple | ±50 mV |
Operating mode at light load | PFM |