JAJSKP8A December 2020 – December 2021 TPS55288-Q1
PRODUCTION DATA
VOUT_SR is shown in Figure 7-18 and described in Table 7-6.
Return to Summary Table.
Register 03h sets the slew rate of the output voltage change and the response delay time after the output current exceeds the setting output current limit.
The OCP_DELAY [1:0] bits set the response time of the TPS55288-Q1 when the output overcurrent limit is hit. This allows the TPS55288-Q1 to output high current in a relative short duration time. The default setting is 128 µs so that the TPS55288-Q1 immediately limits the output current.
The SR [1:0] bits set 1.25 mV/μs, 2.5 mV/μs, 5 mV/μs, and 10 mV/μs slew rate for output voltage change.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | OCP_DELAY | RESERVED | SR | ||||
R/W-0b | R/W-00b | R/W-00b | R/W-01b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | RESERVED | R/W | 00b | Reserved |
5-4 | OCP_DELAY | R/W | 00b | Sets the response time of the device when the output overcurrent
limit is reached. 00b = 128 µs (Default) 01b = Delay 1.024 x 3 ms 10b = Delay 1.024 x 6 ms 11b = Delay 1.024 x 12 ms |
3-2 | RESERVED | R/W | 00b | Reserved |
1-0 | SR | R/W | 01b | Sets slew rate for output voltage change. 00b = 1.25 mV/µs output change slew rate 01b = 2.5 mV/µs output change slew rate (Default) 10b = 5 mV/µs output change slew rate 11b = 10 mV/µs output change slew rate |