JAJSKP8A December 2020 – December 2021 TPS55288-Q1
PRODUCTION DATA
When the input voltage is above the UVLO threshold and the voltage at the EN/UVLO pin is above the enable UVLO threshold, the TPS55288-Q1 is ready to accept the command from I2C master device. An I2C master device can configure the internal registers of the TPS55288-Q1 before setting the OE bit of the register 06h. Once an I2C master device sets the OE bit to 1, the TPS55288-Q1 starts to ramp up the output voltage by ramping an internal reference voltage from 0 V to a voltage set in the internal registers 00h and 01h within typical 4 ms.