JAJSBR4E May 2012 – September 2021 TPS55340
PRODUCTION DATA
To set the output voltage in either DCM or CCM, select the values of R1 and R2 according to the following equations:
Considering the leakage current through the resistor divider and noise decoupling into the FB pin, an optimum value for R2 is around 10 kΩ. The output voltage tolerance depends on the VFB accuracy and the tolerance of R1 and R2. In this example with a 24-V output using Equation 25, R1 is calculated to 185.3 kΩ. The nearest standard value of 187 kΩ is used.