JAJSBR4E May 2012 – September 2021 TPS55340
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1. These parameters are typically determined at the system level.
PARAMETER | VALUE |
---|---|
Output voltage | 24 V |
Input voltage | 5 V to 12 V |
Maximum output current | 800 mA |
Transient response 50% load step (ΔVOUT = 3%) | 960 mV |
Output voltage ripple (0.5% of VOUT) | 120 mV |