JAJSBR4E May 2012 – September 2021 TPS55340
PRODUCTION DATA
The duty cycle of a SEPIC converter is calculated with Equation 40. With the 6-V minimum input voltage, the duty cycle is 68%; and with the 18-V maximum input voltage, the duty cycle is 41%.