JAJSHA1B April 2016 – May 2019 TPS560200-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 1 | I | Enable pin. Float to enable |
GND | 2, 8 | — | Return for control circuitry and low-side power MOSFET |
VSENSE | 3 | I | Converter feedback input. Connect to output voltage with feedback resistor divider |
NC | 4, 5 | — | No connection inside, can be connected to any node or can be floating |
VIN | 6 | I | Supplies the control circuitry of the power converter |
PH | 7 | O | The switch node |