JAJSJK1D December 2015 – September 2024 TPS562201 , TPS562208
PRODUCTION DATA
When the input voltage is above the UVLO threshold and the EN voltage is above the enable threshold, the TPS56220x can operate in the normal switching modes. The TPS562201 and TPS562208 operate at a quasi-fixed frequency of about 580kHz under CCM mode when TON extension is not triggered. When input voltage VIN < 7V and VFB is lower than internal reference voltage, the switching frequency is allowed to smoothly drop to make TON extended to keep output voltage and improve the load transient performance. The minimum switching frequency is limited to about 200kHz.