JAJSN94A december 2022 – may 2023 TPS562242
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Pin voltage | VIN | 3 | 17 | V | ||
FB, EN | –0.1 | 5.5 | ||||
GND | –0.1 | 0.1 | ||||
SW | –1 | 17 | ||||
SW (transient < 20 ns) | –5 | 18 | ||||
BST | –1 | 17 | ||||
BST (transient < 20 ns) | –5 | 18 | ||||
Output current | IOUT | 0 | 2 | A | ||
Temperature | Operating junction temperature, TJ | –40 | 125 | °C | ||
Storage temperature, Tstg | –40 | 150 |