JAJSN94A december 2022 – may 2023 TPS562242
PRODUCTION DATA
The TPS562242 is a 2-A integrated FET synchronous buck converter that operates from 3-V to 17-V input voltage and 0.8-V to 10-V output voltage. The device employs a D-CAP3 control mode that provides fast transient response with no external compensation components and an accurate feedback voltage. The proprietary D-CAP3 control mode enables low external component count, ease of design, and optimization of the power design for cost, size, and efficiency. The topology provides a seamless transition between CCM operating mode at higher load condition and DCM operation mode at lighter load condition.
The Eco-mode version allows the TPS562242 to maintain high efficiency at light load. The TPS562242 is able to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors.