JAJSRV1 June 2024 TPS562243 , TPS562246
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage | VIN | 4.2 | 17 | V | |
Input voltage | FB, EN | –0.1 | 5.5 | V | |
Input voltage | GND | –0.1 | 0.1 | V | |
Output voltage | BST | –0.1 | 23 | V | |
Output voltage | BST (< 20ns) | –0.1 | 25 | V | |
Output voltage | SW | –1 | 17 | V | |
Output voltage | SW (< 20ns) | –6 | 19 | V | |
Output Current | IO | 0 | 2 | A | |
TJ | Operating junction temperature | –40 | 125 | °C | |
Tstg | Storage temperature | –40 | 150 | °C |