JAJSC03E january 2014 – may 2023 TPS562200 , TPS563200
PRODUCTION DATA
To begin the design process, the user must know a few application parameters:
PARAMETER | VALUE |
---|---|
Input voltage range | 4.5 V to 17 V |
Output voltage | 1.05 V |
Output current | 2 A |
Output voltage ripple | 20 mVpp |